1.2.1.1 Data Parser (IAP Target)

This module parses the incoming data coming from IAP Initiator based on the Ethernet packet type (0x0700), and passes the same to the Data Store module. The Data Parser module operates in the 156 MHz clock domain.