1.2.1.3 Data Gen (IAP Target)
This module generates Ethernet packets with the appropriate control packets to be transmitted to IAP Initiator based on the instruction from the Mi-V soft processor. The packet structure is described in Table 1-2.
In this demo design, the Data Gen module uses the custom packet structure and fields to generate Control Ethernet packets. The Control Ethernet packet of length 92 bytes carries the necessary information to IAP Target for activities listed in the following table.
| Byte Number | Size | Field | Value |
|---|---|---|---|
| 1-8 | 8 bytes |
|
|
| 9-16 | 8 bytes | Source Address | 32'hD5576610 |
| Ethernet Type | 16’h0700 | ||
| Command |
| ||
| 16-23 | 8 bytes | Zero’s | 32’h00000000 |
| Length | 0x0040 – 64 bytes | ||
| Offset | 16’h0000 | ||
| 24-87 | 64 bytes | Payload (Control Information) | 64’h0000000000000000 (for all packets) |
| Last 4 | 4 bytes | FCS (Frame Check Sequence) | Core10GMAC computes the FCS and appends to the Frame before transmitting out. |