3.3.2 WILCS02-SD Board SD/MMCplus Connector

The WILCS02-SD board has a PCB-implemented SD card interface (J100) via the SD/MMCplus connector. This board supports only the SDIO interface; it does not support the MMCplus interface. The unused DATA 5, DATA 6 and DATA 7 pins of the MMCplus connector are connected to MCLR, IRQ/INTOUT and reserved signal lines.

The following table provides the customized SD/MMCplus connector pin description for the WILCS02PE module.

Table 3-4. SD/MMCplus Connector Pin Description

Pin on SD/MMCplus Connector

Pin on WILCS02PE ModuleFunctionDescription
114SD DATA 3SDIO DATA 3
218SD CMDSDIO command
312,29,9,28GNDGround
420,23HOST_SD_P3V33.3V power supply from SD/MMCplus Host board
519SD CLKSDIO clock
612,29,9,28GNDGround
717SD DATA 0SDIO Data 0
816SD DATA 1SDIO Data 1
915SD DATA 2SDIO Data 2
10———
114RESETData 5 line is used to reset the WILCS02PE module
1213IRQ/INTOUTData 6 line is used to send Interrupt output from the WILCS02PE module
13(1)11ReservedReserved
Note:
  1. It is recommended to connect this pin with the Tri-State pin on the host board.