22.5 IP Cores
(Ask a Question)Microchip enhances your design productivity by providing an extensive suite of proven, optimized and easy-to-use IP Cores, sourced from reliable sources for use with Microchip FPGAs and SoC FPGAs. The IP DirectCores are included with Libero Software licenses. Our extensive suite of IP Cores cover all key markets and applications. Our Cores are organized as either Microchip developed DirectCores or third party developed CompanionCores.
For more information, see Microchip FPGA Intellectual Property Cores
.