22.4 SoftConsole
(Ask a Question)SoftConsole is a software development environment for the rapid development of bare metal- and RTOS-based C/C++ software. It supports:
- Development and debugging for all Microchip SoC FPGAs and 32-bit soft IP CPUs
- GNU GCC/GDB/Binutils-based toolchains
- RISC-V emulator using Antmicro Renode™
- Static code analysis to detect bugs and undefined behavior
- Debugging and programming using GDB and FlashPro
- Resource-constrained embedded targets with Newlib C standard library
For more information, see Microchip SoftConsole.