22.3 FPGA Kits and Hardware
(Ask a Question)Microchip offers an extensive range of FPGA-based evaluation boards, development kits, add-on daughter cards and programming and debug hardware for effortless evaluation of the capabilities and features of all our FPGA families and to enable quick prototyping of products and applications. Microchip also provides easily accessible demonstration guides, application notes and sample designs to accelerate your time to market.
For more information, see Boards and kits.