22.2 FPGA Documentation
(Ask a Question)FPGAs
Product Family | Resources |
---|---|
PolarFire® |
Award-winning PolarFire® FPGAs deliver the industry’s lowest power at midrange densities with exceptional security and reliability. This family of products spans from 100K Logic Elements (LEs) to 500K LEs, features 12.7G transceivers and offers up to 50% lower power than competing midrange FPGAs. Get started with your design today by downloading the Libero® SoC PolarFire Design Suite and ordering a PolarFire FPGA development kit that best matches your needs. For more information, see PolarFire. |
IGLOO® 2 | IGLOO® 2 Flash FPGA devices are ideal for
general purpose functions such as Gigabit Ethernet or dual PCI Express® control planes, bridging
functions, input/output (I/O) expansion and conversion, video/image
processing, system management and secure connectivity. They are used
in applications for the communications, industrial, medical, defense
and aviation markets. For more information, see IGLOO 2. |
IGLOO® |
The IGLOO® series of ultra-low density FPGAs includes the IGLOO/e, IGLOO nano and IGLOO PLUS families of devices. As the industry's lowest-power FPGAs, IGLOO FPGA families are designed to meet the low-power and small-footprint requirements of today's portable and power-conscious electronics. The low-power IGLOO FPGA series supports up to 35K Logic Elements (LEs) with up to 504 Kb of true dual-port SRAM, up to six embedded PLLs and up to 620 user I/Os. If your low-power application requires 32-bit processing, you can use the Arm® Cortex®-M1 processor that is available with IGLOO M1 devices without license fees or royalties. For more information, see IGLOO. |
ProASIC® 3 | The ProASIC® 3 series of FPGAs, which
includes the ProASIC 3e, ProASIC 3 nano and ProASIC 3L families,
offers a breakthrough in performance, density and features for
today's most demanding high-volume applications. ProASIC 3 FPGAs
support the Arm®
Cortex®-M1 soft processor IP core, offering the
benefits of programmability and time-to-market. The ProASIC 3 FPGA
families are based on nonvolatile Flash technology and support 100
to 35K Logic Elements (LEs) and up to 620 I/Os. For more information, see ProASIC 3. |
Fusion | Fusion mixed-signal FPGAs integrate configurable analog, large
Flash memory blocks, comprehensive clock generation and management
circuitry and high-performance, Flash-based programmable logic in a
monolithic device. You can use the innovative Fusion FPGA
architecture with our soft microcontroller (MCU) core and the
performance-maximized 32-bit Arm®
Cortex®-M1 processor. You can also
use Pigeon Point devices (P1-prefixed devices) in conjunction with
Pigeon Point ATCA IP cores and firmware. Fusion devices are the
world's first mixed-signal FPGA platform. In addition to supporting
commercial- and industrial-temperature devices, we offer Fusion
FPGAs with specialized screening for extended temperature
applications. For more information, see Fusion. |
SOCs
Product Family | Resources |
---|---|
PolarFire® SoC | The PolarFire® SoC FPGA family delivers a
combination of low power consumption, thermal efficiency and
defense-grade security for smart, connected systems. It is the first
System-on-Chip (SoC) FPGA with a deterministic, coherent RISC-V CPU
cluster and a deterministic L2 memory subsystem for creating Linux® and real-time applications. PolarFire
SoC FPGAs span from 25K to 460K Logic Elements (LEs) and feature
12.7 Gb/s transceivers. For more information, see PolarFire SoC. |
SmartFusion® 2 | SmartFusion® 2 Flash FPGA devices are ideal
for general purpose functions such as Gigabit Ethernet or dual PCI
Express® control planes, bridging
functions, input/output (I/O) expansion and conversion, video/image
processing, system management and secure connectivity. They are used
a variety of applications in the communications, industrial,
medical, defense and aviation markets. For more information, see SmartFusion 2. |
SmartFusion® | SmartFusion® System-on-Chip (SoC) FPGAs are
the only devices that integrate an FPGA fabric, Arm®
Cortex®-M3 processor, and programmable analog
circuitry, Offering the benefits of full customization and IP
protection while still being easy to use. Based on a proprietary
Flash process, SmartFusion SoC FPGAs are excellent for hardware and
embedded designers who need a true SoC solution that gives more
flexibility than traditional fixed-function microcontrollers without
the excessive cost of soft processor cores on traditional
FPGAs. For more information, see SmartFusion. |