21.1.16 How to Derive Required Part Information from A "Part Number"
(Ask a Question)In order to use Tcl Commands such as set_device
or a new design;
certain part information items must be specified. Many of these items can be derived
from the "Part Number" you have chosen. For example, suppose the Part Number is:
MPF300XT-1FCG784I
Part Information | Description | Example |
---|---|---|
-family <family name> |
The <family name> usually known |
-family {PolarFire} |
-die <die name> |
Derive this information from the Part Number, the characters before the "-" |
MPF300XT-1FCG784I
|
-speed <speed grade> |
If there is a digit immediately after the "-", -<digit> will be
the <speed grade> value (preceded by a "-"). Note: If there is no
digit, the default speed grade is STD. |
MPF300XT-1FCG784
|
-package <package name> |
The next sequence of letters, followed by a sequence of digits will
constitute the package type and "size". Note: If there is a trailing
letter after the <digits>; this letter is not part of
the <package name>; but is rather part of the <part
range> |
For PolarFire®, this combination will simply
constitute the <package name>. MPF300XT- 1FCG784I
|
-part_range <part range> |
The last letter (if any) will indicate the
<part_range> .
|
MPF300XT- 1FCG784I -part_range
{IND} |