21.14.9 sb_disable_peripheral
(Ask a Question)Description
This Tcl command is used to disable the MSS peripherals in various subsystems of the
                    Peripherals page of the System Builder component.
            Note: By
                    default, MSS_MMUART_0/1, MSS_I2C_0/1, MSS_SPI_0/1 are enabled in all devices.
                    Use the 
sb_disable_peripheral command to disable the
                    peripherals that are not needed.sb_disable_peripheral \
-component_name {component_name} \
[-peripheral_name {peripheral_name}]
        Arguments
| Parameter | Type | Description | 
|---|---|---|
| -component_name {component_name} | string | Mandatory. Name of the system builder component. | 
| -peripheral_name {peripheral_name} | string | Mandatory. Name of the MSS peripheral instance to be disabled. | 
Example
sb_disable_peripheral -component_name {sb} -peripheral_name {MSS_SPI_0}