21.14.8 sb_enable_peripheral
(Ask a Question)Description
This Tcl command is used to enable the MSS peripherals in various subsystems of the
                    Peripherals page of the System Builder component.
            Note: By
                    default, MSS_GIO, MSS_USB, MSS_MAC and MSS_CAN are disabled in all devices. Use
                    the 
sb_enable_peripheral command to enable the required
                    peripheral.sb_enable_peripheral \
-component_name {component_name} \
[-peripheral_name {peripheral_name}]
        Arguments
| Parameter | Type | Description | 
|---|---|---|
| -component_name {component_name} | Mandatory. Name of the system builder component. | |
| -peripheral_name {peripheral_name} | Mandatory. Name of the MSS peripheral instance to be enabled. | 
Example
sb_enable_peripheral -component_name {sb} -peripheral_name {MSS_SPI_0}