21.14.14 generate_sb_component
(Ask a Question)Description
This Tcl command is used to generate a System Builder component.
generate_sb_component \
-component_name {component_name}
        Arguments
| Parameter | Type | Description | 
|---|---|---|
| -component_name {component_name} | string | Mandatory. Name of the system builder component. | 
Example
generate_sb_component -component_name {sb}