9.3.20 ODT Dynamic
(Ask a Question)Note:  This option is supported for
         RTG4 production devices only.
This option is used to opt in or out of the dynamic odt set on a bank. Possible value are listed in the following table.
| Value | Description | 
|---|---|
| ODT_STATIC=On ODT_DYNAMIC=On | Illegal | 
| ODT_STATIC=On ODT_DYNAMIC=Off | The ODT resistor is always turned on. | 
| ODT_STATIC=Off ODT_DYNAMIC=Off | The ODT resistor is always turned off. | 
| ODT_STATIC=Off ODT_DYNAMIC=On | The ODT resistor is On or Off based on the ODT Dynamic bank setting. | 
The following I/O standards are supported:
- LVDS
 - RSDS
 - MINILVDS
 - LVPECL
 - HSTLI
 - HSTLII
 - SSTL15I
 - SSTL15II
 - SSTL18I
 - SSTL18II
 - HSTL18I
 - HSTL18II
 - LPDDRI
 - LPDDRII