9.3.16 Schmitt Trigger
(Ask a Question)GPIO and HSIO can be configured as a Schmitt Trigger input. When enabled as such (YES), it exhibits a hysteresis that helps to filter out the noise at the receiver and prevents double-glitching caused by noisy input edges. Default value is OFF.