9.3.23 Low Power Exit
(Ask a Question)For single-ended I/Os, the Lower Power Exit value can be set from the drop-down list. The supported values for single-ended IOs are Off, Wake On Change, Wake On 0, and Wake On 1. The default is Off.
The differential I/Os are marked as read-only fields and will be set to off.