9.3.19 ODT Static
(Ask a Question)On-die termination (ODT) is the technology where the termination resistor for impedance matching in transmission lines is located inside a semiconductor chip instead of on a printed circuit board. The following table lists the possible values.
| Value | Description | 
|---|---|
| on | Yes, the termination resistor for impedance matching is located inside the chip. | 
| off | No, the termination resistor is on the printed circuit board. |