9.3.28 Impedance
(Ask a Question)Use the Impedance (Ohm) field in the I/O Editor to program the output impedance values. Impedance values are different for different I/O standards, and can vary from 22Ω to 240Ω. Use the pull-down list to select the desired Ohm value.