9.12.2 Bank Settings
(Ask a Question)The following table lists bank settings.
| Type of Bank | Bank Name | Supported Voltages | 
|---|---|---|
MSS_IO Peripheral IOs  | Bank2 | VDDI = 1.2 VDDI = 1.5 VDDI = 1.8 VDDI = 2.5 VDDI = 3.3  | 
MSS_IO Peripheral IOs  | Bank4 | VDDI = 1.2 VDDI = 1.5 VDDI = 1.8 VDDI = 2.5 VDDI = 3.3  | 
| MSS_SGMII_IO RefClk and SGMII IOs  | Bank5 | VDDI = 2.5 VDDI = 3.3  | 
MSS_DDR_IO DDR IOs  | Bank6 | DDR3. VDDI = 1.5 DDR3L. VDDI = 1.35 DDR4. VDDI = 1.2 LPDDR3. VDDI = 1.2 LPDDR4. VDDI = 1.1  |