9.12.7 Default Bank Settings
(Ask a Question)If there is an MSS macro in the design and some interfaces are not used, this is the default bank settings that will be used.
| Banks | Default Value | 
|---|---|
| Bank2 | VDDI = 3.3 | 
| Bank4 | VDDI = 3.3 | 
| Bank5 | VDDI = 3.3 | 
| Bank6 | VDDI = 1.5 |