9.12.5 Updating the I/O Banks and IOSTD
(Ask a Question)Users cannot update the I/O Bank setting or IOSTD of the MSS I/Os.
These settings apply to the software side in the XML. They do not affect the Libero project and are for the user’s reference in ready-only format.