9.12.3 IOSTD Support per Type of Bank
(Ask a Question)The following table lists the IOSTD support per type of bank.
| Bank Type | IOSTDs | 
|---|---|
| MSS_IO | LVCMOS12 LVCMOS15 LVCMOS18 LVCMOS25 LVCMOS33  | 
| MSS_SGMII_IO | LVTTL PCI  LVCMOS33 LVCMOS25 LVCMOS18 SSTL25I SSTL18I LVDS25 LVPECL33 LVDS33 RSDS25 RSDS33 MINILVDS25 MINILVDS33 SUBLVDS25 SUBLVDS33 PPDS25 PPDS33 LCMDS25 LCMDS33  | 
| MSS_DDR_IO | SSTL15I SSTL135I POD12I HSTL12I HSUL12I LVSTL11I  |