8.2 Dive In/Out of Design Hierarchy Without Creating New Views
(Ask a Question)Design hierarchy can be traversed without creating a new view as do push and pop. Instances that can be pushed into or popped out of can be expanded or folded. Their contents can be displayed on the current level without having to push into the module.