TCPIP_FTPC_Connect Function
C
TCPIP_FTPC_CONN_HANDLE_TYPE TCPIP_FTPC_Connect(TCPIP_FTPC_CTRL_CONN_TYPE * pftpcConn, TCPIP_FTPC_CTRL_EVENT_CALLBACK_TYPE ctrlCallback, TCPIP_FTPC_RETURN_TYPE* pResult); Returns
a valid handle (!= 0) - if successfully scheduled opening and connecting a control socket TCPIP_FTPC_RET_FAILURE - if call failed an error code otherwise
Description
This function opens a control socket and establish connection with the specified server port.
Remarks
None
Preconditions
FTPC module should have been initialized.
Parameters
| Parameters | Description |
|---|---|
| pftpcConn | pointer to a TCPIP_FTPC_CTRL_CONN_TYPE describing the control connectionparameters |
| ctrlCallback | callback function during Control Socket Event |
| pResult | address to store the operation result |