TCPIP_FTPC_CTRL_EVENT_CALLBACK_TYPE Type
C
typedef void (* TCPIP_FTPC_CTRL_EVENT_CALLBACK_TYPE)(TCPIP_FTPC_CONN_HANDLE_TYPE ftpcHandle, TCPIP_FTPC_CTRL_EVENT_TYPE ftpcEvent, TCPIP_FTPC_CMD cmd, char * ctrlbuff, uint16_t ctrllen); Description
Type: TCPIP_FTPC_CTRL_EVENT_CALLBACK_TYPE Data type describing a function that will be called by the FTPC module upon control socket events FTPC will parse and process the FTP client-server control messages anyway but it can optionally pass the information to the user.
Remarks
None
Parameters
| Parameters | Description |
|---|---|
| ftpcHandle | handle identifying the connection. |
| ftpcEvent | the control socket event |
| cmd | FTP Command |
| ctrlbuff | pointer to control socket data buffer |
| ctrllen | receive data length |