TCPIP_FTPC_Logout Function
C
TCPIP_FTPC_RETURN_TYPE TCPIP_FTPC_Logout(TCPIP_FTPC_CONN_HANDLE_TYPE ftpcHandle); Returns
TCPIP_FTPC_RET_OK - if successfully scheduled function TCPIP_FTPC_RET_BUSY - could not schedule function as FTP Client is busy TCPIP_FTPC_RET_NOT_CONNECT - Not connected to FTP server TCPIP_FTPC_RET_NOT_LOGIN -Connected, but not Logged in
Description
This function schedules the process to logout from the server This function will execute after the completion of previous FTPC function; otherwise it will return TCPIP_FTPC_RET_BUSY
Preconditions
FTPC module should have been initialized, connected and logged-in
Parameters
| Parameters | Description |
|---|---|
| ftpcHandle | handle identifying the control connection |