TCPIP_FTPC_Get_Status Function
C
void TCPIP_FTPC_Get_Status(TCPIP_FTPC_CONN_HANDLE_TYPE ftpcHandle, TCPIP_FTPC_STATUS_TYPE * ftpcStatus); Returns
None
Description
This function returns the current state of FTP Client
Remarks
None
Preconditions
FTPC module should have been initialized, connected and logged-in
Parameters
| Parameters | Description |
|---|---|
| ftpcHandle | handle identifying the control connection |
| ftpcStatus | pointer to FTP Client status information for returning the status |