TCPIP_FTPC_SetType Function
C
TCPIP_FTPC_RETURN_TYPE TCPIP_FTPC_SetType(TCPIP_FTPC_CONN_HANDLE_TYPE ftpcHandle, TCPIP_FTPC_DATA_REP_TYPE type); Returns
TCPIP_FTPC_RET_OK - if successfully scheduled function TCPIP_FTPC_RET_BUSY - could not schedule function as FTP Client is busy TCPIP_FTPC_RET_NOT_CONNECT - Not connected to FTP server TCPIP_FTPC_RET_NOT_LOGIN -Connected, but not Logged in
Description
This function schedules the process to set the type of data representation
Remarks
This function will execute after the completion of previous FTPC function; otherwise it will return TCPIP_FTPC_RET_BUSY
Preconditions
FTPC module should have been initialized, connected and logged-in
Parameters
| Parameters | Description |
|---|---|
| ftpcHandle | handle identifying the control connection |
| type | Data representation type to be set |