TCPIP_FTPC_MODULE_CONFIG_TYPE Structure
C
typedef struct {
int nMaxClients;
uint32_t ftpcTmo;
uint16_t data_tx_buffsize_dflt;
uint16_t data_rx_buffsize_dflt;
} TCPIP_FTPC_MODULE_CONFIG_TYPE; Members
| Members | Description |
|---|---|
| int nMaxClients; | maximum number of simultaneous Client supported This is for multi-client support |
| uint32_t ftpcTmo; | timeout for reply on FTP Control and Data Connections, in seconds; hould be adjusted according to the server responsivity |
| uint16_t data_tx_buffsize_dflt; | Data Socket Transmit Buffer default size |
| uint16_t data_rx_buffsize_dflt; | Data Socket Receive Buffer default size |
Description
Structure: TCPIP_FTPC_MODULE_CONFIG_TYPE This data structure describes the FTPC configuration data. It is presented to the module as part of the module initialization. None