TCPIP_FTPC_STATUS_TYPE Structure
C
C
typedef struct {
NET_PRES_SKT_HANDLE_T ctrlSocket;
NET_PRES_SKT_HANDLE_T dataSocket;
TCPIP_FTPC_CMD cmd;
TCPIP_FTPC_ERROR_TYPE error;
uint32_t dataRxLen;
uint32_t dataTxLen;
uint16_t ctrlRxLen;
uint16_t ctrlTxLen;
bool busy;
bool isConnected;
bool isLoggedIn;
} TCPIP_FTPC_STATUS_TYPE; Members
| Members | Description |
|---|---|
| NET_PRES_SKT_HANDLE_T ctrlSocket; | control socket |
| NET_PRES_SKT_HANDLE_T dataSocket; | data socket |
| TCPIP_FTPC_CMD cmd; | currently executing or completed command |
| TCPIP_FTPC_ERROR_TYPE error; | last reported error, if any |
| uint32_t dataRxLen; | Data Socket receive length |
| uint32_t dataTxLen; | Data Socket transmit length |
| uint16_t ctrlRxLen; | Control Socket receive length |
| uint16_t ctrlTxLen; | Control Socket transmit length |
| bool busy; | client busy/ready |
| bool isConnected; | client control socket connected to server |
| bool isLoggedIn; | client logged in to server |
Description
Structure: TCPIP_FTPC_STATUS_TYPE This data structure describes the details of FTPC errors.
Remarks
None