TCPIP_IPV6_HandlerDeregister Function
C
bool TCPIP_IPV6_HandlerDeregister(
IPV6_HANDLE hIpv6
);
Description
This function deregisters a previously registered IPv6 event handler callback function.
Preconditions
The IPv6 stack is initialized and the interface is up and configured.
Parameters
| Parameters | Description |
|---|---|
| hIpv6 | Handle to registered callback. |
Returns
True - If deregister successful.
False - If deregister is not successful.
Remarks
None.