TCPIP_IPV6_PacketFree Function
C
void TCPIP_IPV6_PacketFree(
IPV6_PACKET * pkt
);
Description
This function frees a TCP/IP Packet structure from dynamic memory.
Preconditions
TCPIP_IPV6_Initialize() is required. TCPIP_IPV6_InterfaceIsReady should be true.
Parameters
| Parameters | Description |
|---|---|
| ptrPacket | The packet is free. |
Returns
None.
Remarks
None.