TCPIP_IPV6_DestAddressGet Function
C
IPV6_ADDR * TCPIP_IPV6_DestAddressGet(
IPV6_PACKET * p
);
Description
This function is used to get the destination address for a IPv6 packet.
Preconditions
TCPIP_IPV6_Initialize() should be called. TCPIP_IPV6_InterfaceIsReady should be true.
Parameters
| Parameters | Description |
|---|---|
| p | Pointer to IPv6 packet. |
Returns
IPV6_ADDR *
Get a valid IPv6 Source address - On Success.
NULL - On Failure.
Remarks
None.