IPV6_ULA_FLAGS Enumeration
C
typedef enum {
IPV6_ULA_FLAG_NTPV4 = 0x01,
IPV6_ULA_FLAG_GENERATE_ONLY = 0x02,
IPV6_ULA_FLAG_SKIP_DAD = 0x04
} IPV6_ULA_FLAGS;
Description
Enumeration: IPV6_ULA_FLAGS.
This enumeration provides a list of possible flags for the Unique Local Address (ULA) generation.
Members
| Members | Description |
|---|---|
| IPV6_ULA_FLAG_NTPV4 = 0x01 | Use an IPv4 NTP server access in Unique Local Address generation. Default is an IPv6 server. |
| IPV6_ULA_FLAG_GENERATE_ONLY = 0x02 | Generate an address only, don't add it to the interface addresses. |
| IPV6_ULA_FLAG_SKIP_DAD = 0x04 | When adding the address to the interface, skip the Duplicate Address Detection. |
Remarks
None.