TCPIP_DNS_CLIENT_ADDRESS_TYPE Macro
C
#define TCPIP_DNS_CLIENT_ADDRESS_TYPE IP_ADDRESS_TYPE_IPV4
Description
This parameter can be used to choose ithe type of IP connection for the DNS client: IPv4 or IPv6. Currently only IPv4 is supported and this parameter is not used. Reserved for future development.