TCPIP_DNS_CLIENT_CACHE_DEFAULT_TTL_VAL Macro

C

#define TCPIP_DNS_CLIENT_CACHE_DEFAULT_TTL_VAL (20 * 60)

Description

Default TTL time for a solved entry in the cache This value will be used when the DNS server TTL value for an entry is 0.