TCPIP_DNS_RemoveEntry Function
C
TCPIP_DNS_RESULT TCPIP_DNS_RemoveEntry(
const char * hostName
);
Description
This function is used to remove an entry (host name) from the DNS cache.
Preconditions
The DNS module must be initialized.
Parameters
Parameters | Description |
---|---|
hostName | Domain name to be inserted. |
Returns
TCPIP_DNS_RES_OK - If name was successfully removed.
TCPIP_DNS_RES_INVALID_HOSTNAME - Invalid name supplied.
TCPIP_DNS_RES_NO_SERVICE - DNS resolver non existent/uninitialized.
TCPIP_DNS_RES_NO_NAME_ENTRY - No such name exists.
Remarks
None.