TCPIP_DNS_CLIENT_MAX_SELECT_INTERFACES Macro

C

#define TCPIP_DNS_CLIENT_MAX_SELECT_INTERFACES 4

Description

Max number of interfaces to take part in the DNS selection algorithm Should be always greater than 1:

  • the default interface should always be considered for DNS resolution

Depending on how many active interfaces select those to be considered for DNS resolution.