TCPIP_DNS_RESOLVE_TYPE Enumeration

C

typedef enum {
TCPIP_DNS_TYPE_A = 1,
TCPIP_DNS_TYPE_MX = 15,
TCPIP_DNS_TYPE_AAAA = 28u,
TCPIP_DNS_TYPE_ANY = 0xff
} TCPIP_DNS_RESOLVE_TYPE;

Description

Enumeration: TCPIP_DNS_RESOLVE_TYPE.

This enumeration lists the RecordType argument for TCPIP_DNS_Resolve. The stack supports DNS_TYPE_A and DNS_TYPE_AAAA.

Members

MembersDescription
TCPIP_DNS_TYPE_A = 1Indicates an A (standard address) record.
TCPIP_DNS_TYPE_MX = 15Indicates an MX (mail exchanger) record.
TCPIP_DNS_TYPE_AAAA = 28uIndicates a quad-A (IPv6 address) address record.

Remarks

None.