TCPIP_DNS_CLIENT_INFO Structure
C
typedef struct {
TCPIP_NET_HANDLE strictNet;
TCPIP_NET_HANDLE prefNet;
uint32_t dnsTime;
uint16_t pendingEntries;
uint16_t currentEntries;
uint16_t totalEntries;
} TCPIP_DNS_CLIENT_INFO;
Description
Structure: TCPIP_DNS_CLIENT_INFO.
DNS module data structure used for getting information about the module settings.
Members
Members | Description |
---|---|
strictNet | Current strict DNS interface. |
entrySolvedTmo | Current preferred DNS interface. |
dnsTime | Current DNS time, seconds. |
pendingEntries | Number of entries that need to be solved. |
currentEntries | Number of solved and unslolved name entries. |
totalEntries | Total number of supported name entries. |
Remarks
None.