TCPIP_DNS_ENABLE_FLAGS Enumeration
C
typedef enum {
TCPIP_DNS_ENABLE_DEFAULT = 0,
TCPIP_DNS_ENABLE_STRICT,
TCPIP_DNS_ENABLE_PREFERRED
} TCPIP_DNS_ENABLE_FLAGS;
Description
Enumeration: TCPIP_DNS_ENABLE_FLAGS.
This enumeration lists the TCPIP_DNS_ENABLE_FLAGS argument for TCPIP_DNS_Enable.
Members
Members | Description |
---|---|
TCPIP_DNS_ENABLE_DEFAULT = 0 | The interface is capable of performing DNS name resolution. |
TCPIP_DNS_ENABLE_STRICT | Only this interface will be used for DNS name resolution. |
TCPIP_DNS_ENABLE_PREFERRED | Prefer this interface when doing DNS name resolution. |
Remarks
See the TCPIP_DNS_Enable description for details.