TCPIP_FTPC_RemoveDir Function

C

TCPIP_FTPC_RETURN_TYPE TCPIP_FTPC_RemoveDir(TCPIP_FTPC_CONN_HANDLE_TYPE ftpcHandle, const char 
* pathname); 

Returns

TCPIP_FTPC_RET_OK - if successfully scheduled function TCPIP_FTPC_RET_BUSY - could not schedule function as FTP Client is busy TCPIP_FTPC_RET_NOT_CONNECT - Not connected to FTP server TCPIP_FTPC_RET_NOT_LOGIN -Connected, but not Logged in

Description

This function schedules the process to remove a directory at FTP server

Remarks

This function will execute after the completion of previous FTPC function; otherwise it will return TCPIP_FTPC_RET_BUSY

Preconditions

FTPC module should have been initialized, connected and logged-in

Parameters

ParametersDescription
ftpcHandlehandle identifying the control connection
pathnamepointer to directory name to be removed