TCPIP_FTPC_STATUS_TYPE Structure

C

C 
typedef struct { 
    NET_PRES_SKT_HANDLE_T ctrlSocket; 
    NET_PRES_SKT_HANDLE_T dataSocket; 
    TCPIP_FTPC_CMD cmd; 
    TCPIP_FTPC_ERROR_TYPE error; 
    uint32_t dataRxLen; 
    uint32_t dataTxLen; 
    uint16_t ctrlRxLen; 
    uint16_t ctrlTxLen; 
    bool busy; 
    bool isConnected; 
    bool isLoggedIn; 
} TCPIP_FTPC_STATUS_TYPE; 

Members

MembersDescription
NET_PRES_SKT_HANDLE_T ctrlSocket;control socket
NET_PRES_SKT_HANDLE_T dataSocket;data socket
TCPIP_FTPC_CMD cmd;currently executing or completed command
TCPIP_FTPC_ERROR_TYPE error;last reported error, if any
uint32_t dataRxLen;Data Socket receive length
uint32_t dataTxLen;Data Socket transmit length
uint16_t ctrlRxLen;Control Socket receive length
uint16_t ctrlTxLen;Control Socket transmit length
bool busy;client busy/ready
bool isConnected;client control socket connected to server
bool isLoggedIn;client logged in to server

Description

Structure: TCPIP_FTPC_STATUS_TYPE This data structure describes the details of FTPC errors.

Remarks

None