TCPIP_FTPC_FILE_OPT_TYPE Structure

C

typedef struct { 
    const char * serverPathName; 
    const char * clientPathName; 
    bool store_unique; 
} TCPIP_FTPC_FILE_OPT_TYPE; 

Members

MembersDescription
const char * serverPathName;pathname/filename to read/write at FTP Server
const char * clientPathName;pathname/filename to read/write at FTP Client
bool store_unique;to store file at server with unique name; STOU command

Description

Structure: TCPIP_FTPC_FILE_OPT_TYPE This data structure describes the FTPC file handling parameters.

Remarks

None