TCPIP_FTPC_Get_Status Function

C

void TCPIP_FTPC_Get_Status(TCPIP_FTPC_CONN_HANDLE_TYPE ftpcHandle, TCPIP_FTPC_STATUS_TYPE * ftpcStatus); 

Returns

None

Description

This function returns the current state of FTP Client

Remarks

None

Preconditions

FTPC module should have been initialized, connected and logged-in

Parameters

ParametersDescription
ftpcHandlehandle identifying the control connection
ftpcStatuspointer to FTP Client status information for returning the status