TCPIP_FTPC_GetFile Function

C

TCPIP_FTPC_RETURN_TYPE TCPIP_FTPC_GetFile(TCPIP_FTPC_CONN_HANDLE_TYPE ftpcHandle, TCPIP_FTPC_DATA_CONN_TYPE * pftpcDataConn, TCPIP_FTPC_FILE_OPT_TYPE * pfileOptions, TCPIP_FTPC_DATA_EVENT_CALLBACK_TYPE dataCallback); 

Returns

TCPIP_FTPC_RET_OK - if successfully scheduled function TCPIP_FTPC_RET_BUSY - could not schedule function as FTP Client is busy TCPIP_FTPC_RET_NOT_CONNECT - Not connected to FTP server TCPIP_FTPC_RET_NOT_LOGIN -Connected, but not Logged in

Description

This function schedules the process to get a file from FTP server

Remarks

This function will execute after the completion of previous FTPC function; otherwise it will return TCPIP_FTPC_RET_BUSY FTPC module should have been initialized, connected and logged-in

Parameters

ParametersDescription
ftpcHandlehandle identifying the control connection
pftpcDataConnpointer to data connection parameters
pfileOptionspointer to file options
dataCallbackcallback function during Data Socket Event