TCPIP_FTPC_CTRL_CONN_TYPE Structure

C

typedef struct { 
    IP_MULTI_ADDRESS* ftpcServerAddr; 
    IP_ADDRESS_TYPE ftpcServerIpAddrType; 
    uint16_t serverCtrlPort; 
} TCPIP_FTPC_CTRL_CONN_TYPE; 

Members

MembersDescription
IP_MULTI_ADDRESS* ftpcServerAddr;server address;
IP_ADDRESS_TYPE ftpcServerIpAddrType;connection type: IPv4/IPv6/ANY
uint16_t serverCtrlPort;port number of control socket

Description

Structure: TCPIP_FTPC_CTRL_CONN_TYPE This data structure describes the FTPC control connection parameters.

Remarks

None