TCPIP_FTPC_Login Function
C
TCPIP_FTPC_RETURN_TYPE TCPIP_FTPC_Login(TCPIP_FTPC_CONN_HANDLE_TYPE ftpcHandle, const char * username, const char * password, const char * account);
Returns
TCPIP_FTPC_RET_OK - if successfully scheduled login process TCPIP_FTPC_RET_BUSY - could not schedule login process as FTP Client is busy TCPIP_FTPC_RET_NOT_CONNECT - Not connected to FTP server TCPIP_FTPC_RET_NOT_LOGIN -Connected, but not Logged in
Description
This function starts the Login process for FTP Client
Remarks
This function will execute after the completion of previous FTPC function; otherwise it will return TCPIP_FTPC_RET_BUSY
Preconditions
FTPC module should have been initialized and connected
Parameters
Parameters | Description |
---|---|
ftpcHandle | handle identifying the control connection |
username | username for FTP server |
password | password for FTP server |
account | account for FTP server |