TCPIP_FTPC_DATA_CONN_TYPE Structure
C
typedef struct {
bool ftpcIsPassiveMode;
TCPIP_FTPC_TRANSFER_MODE_TYPE ftpcTransferMode;
TCPIP_FTPC_DATA_REP_TYPE ftpcDataType;
TCPIP_FTPC_DATA_STRUCT_TYPE ftpcDataStructure;
IP_MULTI_ADDRESS dataServerAddr;
IP_ADDRESS_TYPE dataServerIpAddrType;
uint16_t dataServerPort;
uint16_t ftpcDataTxBuffSize;
uint16_t ftpcDataRxBuffSize;
} TCPIP_FTPC_DATA_CONN_TYPE;
Members
Members | Description |
---|---|
bool ftpcIsPassiveMode; | FTP active/passive mode |
TCPIP_FTPC_TRANSFER_MODE_TYPE ftpcTransferMode; | FTP Client data transfer mode |
TCPIP_FTPC_DATA_REP_TYPE ftpcDataType; | FTP Client data type representation |
TCPIP_FTPC_DATA_STRUCT_TYPE ftpcDataStructure; | FTP Client data structure |
IP_MULTI_ADDRESS dataServerAddr; | Address of Data Server |
IP_ADDRESS_TYPE dataServerIpAddrType; | connection type: IPv4/IPv6/ANY |
uint16_t dataServerPort; | Port Number at Data Server |
uint16_t ftpcDataTxBuffSize; | Data Tx Buff Size; Data Socket Tx Buffer size will be updated |
uint16_t ftpcDataRxBuffSize; | Data Rx Buff Size; Data Socket Rx Buffer size will be updated |
Description
Structure: TCPIP_FTPC_DATA_CONN_TYPE This data structure describes the FTPC data connection parameters.
Remarks
None