TCPIP_FTPC_CTRL_EVENT_TYPE Enumeration
C
typedef enum {
TCPIP_FTPC_CTRL_EVENT_SUCCESS = 1,
TCPIP_FTPC_CTRL_EVENT_FAILURE,
TCPIP_FTPC_CTRL_EVENT_DISCONNECTED,
TCPIP_FTPC_CTRL_RCV, TCPIP_FTPC_CTRL_SEND
} TCPIP_FTPC_CTRL_EVENT_TYPE;
Members
Members | Description |
---|---|
TCPIP_FTPC_CTRL_EVENT_SUCCESS = 1 | when command thru Control Socket is successful |
TCPIP_FTPC_CTRL_EVENT_FAILURE | when command thru Control Socket failed |
TCPIP_FTPC_CTRL_EVENT_DISCONNECTED | when control socket is disconnected |
TCPIP_FTPC_CTRL_RCV | when control socket received server response |
TCPIP_FTPC_CTRL_SEND | when command sent thru control socket |
Description
Enumeration describing the possible event codes for FTP client control socket.
Remarks
None