5.2.7.20 LCD Controller QoS 3 Metrics Register

Name: LCDC_QOS3M
Offset: 0x4C
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
     MET1[19:16] 
Access RRRR 
Reset 0000 
Bit 15141312111098 
 MET1[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 MET1[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 19:0 – MET1[19:0] Metrics QoS 3

This field indicates the number of pixels sampled with QoS value set to 3. This field is updated on a per-frame basis.