5.2.7.6 LCD Controller Configuration Register 5
| Name: | LCDC_LCDCFG5 |
| Offset: | 0x14 |
| Reset: | 0x00000000 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| GUARDTIME[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| VSPHO | VSPSU | MODE[1:0] | |||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| DISPDLY | DITHER | DISPPOL | VSPDLYE | VSPDLYS | VSPOL | HSPOL | |||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 23:16 – GUARDTIME[7:0] LCD DISPLAY Guard Time
Number of frames inserted during startup before LCDDISP assertion.
Number of frames inserted after LCDDISP reset.
Bit 13 – VSPHO LCD Controller Vertical synchronization Pulse Hold Configuration
| Value | Description |
|---|---|
| 0 | The vertical synchronization pulse is asserted synchronously with horizontal pulse edge. |
| 1 | The vertical synchronization pulse is held active one pixel clock cycle after the horizontal pulse. |
Bit 12 – VSPSU LCD Controller Vertical synchronization Pulse Setup Configuration
| Value | Description |
|---|---|
| 0 | The vertical synchronization pulse is asserted synchronously with horizontal pulse edge. |
| 1 | The vertical synchronization pulse is asserted one pixel clock cycle before the horizontal pulse. |
Bits 9:8 – MODE[1:0] LCD Controller Output Mode
| Value | Name | Description |
|---|---|---|
| 0 | OUTPUT_12BPP | LCD Output mode is set to 12 bits per pixel |
| 1 | OUTPUT_16BPP | LCD Output mode is set to 16 bits per pixel |
| 2 | OUTPUT_18BPP | LCD Output mode is set to 18 bits per pixel |
| 3 | OUTPUT_24BPP | LCD Output mode is set to 24 bits per pixel |
Bit 7 – DISPDLY LCD Controller Display Power Signal Synchronization
| Value | Description |
|---|---|
| 0 | The LCDDISP signal is asserted synchronously with the second active edge of the horizontal pulse. |
| 1 | The LCDDISP signal is asserted asynchronously with both edges of the horizontal pulse. |
Bit 6 – DITHER LCD Controller Dithering
| Value | Description |
|---|---|
| 0 | Dithering logical unit is disabled |
| 1 | Dithering logical unit is activated |
Bit 4 – DISPPOL Display Signal Polarity
| Value | Description |
|---|---|
| 0 | Active High |
| 1 | Active Low |
Bit 3 – VSPDLYE Vertical Synchronization Pulse End
| Value | Description |
|---|---|
| 0 | The second active edge of the Vertical synchronization pulse is synchronous with the second edge of the horizontal pulse. |
| 1 | The second active edge of the Vertical synchronization pulse is synchronous with the first edge of the horizontal pulse. |
Bit 2 – VSPDLYS Vertical Synchronization Pulse Start
| Value | Description |
|---|---|
| 0 | The first active edge of the Vertical synchronization pulse is synchronous with the second edge of the horizontal pulse. |
| 1 | The first active edge of the Vertical synchronization pulse is synchronous with the first edge of the horizontal pulse. |
Bit 1 – VSPOL Vertical Synchronization Pulse Polarity
| Value | Description |
|---|---|
| 0 | Active High |
| 1 | Active Low |
Bit 0 – HSPOL Horizontal Synchronization Pulse Polarity
| Value | Description |
|---|---|
| 0 | Active High |
| 1 | Active Low |